 |
Lexium 05
|
 |
With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimize machines - the perfect answer to your technical and economic challenges. By combining the essential motion control functions
with control and command interfaces, Schneider Electric meets your requirements for the simplest, most reliable and most cost-effective machines.
|
|
Servo drives
• Power range: 0.4 to 6kW Voltage ranges: 100/120V, 200/200V
1 phase 200/240V, 380/480V 3 phase Enclosure types: IP20
Servo motors
• Nominal torque 0.5 to 36Nm
• Nominal speed 1250 to 6000 rpm
Features & Benefits
• Integrated EMC filter, level A conducted and radiated
• “Power Removal” safety function, prevents the machine starting unintionally,
ensuring operator safety
• “Simply Start” menu, for quick starting with Telemecanique Power Suite
• Wide choice of interfaces - CANopen, Modbus, Profibus DP version, Pulse
and Direction, Analogue
• Autotuning - This automatically defines the optimum control loop gains of the axis
• A range of low inertia BSH motors with a full range of accessories
The Lexium 05 servo drives have been developed to conform to the strictest international standards including IEC/EN 61800-5-1, IEC/EN 50178, IEC/EN 61800-3 and are certified by cUL (Canada), and UL (USA) and TÜV (Germany)
Applications
• Coil winding/tension control/cut to length
• Automatic assembly
• Material handling
• Single axis
• Simple master/slave
• Advanced master/slave
• Coordinated axes
|
| More information/downloads |
|
|