Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Products & Services | Automation Control | Motion Control- Lexium PAC

Motion control - Lexium PAC

Intelligent combinations - servo motor control with Lexium PAC

With Lexium controller and its integrated software solution, combined with Lexium 05 or Lexium 15 servodrives, Schneider Electric offers a complete, high performance and economical
solution to your motion control requirements. Lexium PAC

Lexium PAC

enables you to meet the needs of a wide range of applications in all sectors
including food and beverage, textile, electronic and metal and woodworking.

Lexium Motion Controller
Lexium Motion Controller
The new Lexium motion controller is the optimised solution for axis positioning
with embedded automation
functions. With Lexium

controller you can easily design and
control your applications with PLC
open function blocks, dedicated
application function blocks (flying
shear, rotary knife etc.) or just the
keypad to enable you to tune the
performance of your axes as close as
possible to your machine dynamics .

Lexium 05
Lexium 05
The new Lexium range of low cost, high performance servo motors and drives developed to increase your machines performance.

Servo drives

    • Power range from 0.4kW to 6kW
    • Voltage range from 115V to 480V
Servo motors
    • Nominal torque 05 to 36Nm
    • Nominal speed 1500 to 800rpm
 
Lexium PAC Flash presentation
Lexium Flash Presentation
Click here to launch the Flash presentation.
(Broadband internet connection recommended)


Lexium 15
Lexium 15
Intelligent and compact, the new range of Lexium 15 servo drives simplifies your automation architectures and improves precision, enabling you to get the best
from your machines.

Servo drives

    • Power range from 0.9kW to 42.5kW
    • Voltage range from 200V to 480V
Servo motors
    • 2 motor families to cover all applications
      and mounting types from 0.18 to 90Nm