Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Safety components | XPS Safety controllers, Automation Control | Safety components | XPS Safety controllers

 

 

XPS-MC safety controller

Safety processing with Preventa safety solutions

The processing of safety signals is essential to ensure correct functioning of your safety system. Safety processing devices from the Telemecanique Preventa family provides you with a simple, cost effective and scalable solution, offering three main functions.

XPS-MC safety controller
  • Monitoring of safety related inputs, from emergency stop buttons to light curtains
  • Checking the integrity of the associated wiring for short circuits, open circuits or tampering of the circuitry
XPS-MC Safety Controllers
  • Monitoring the function of the final switching devices, usually contactors, to ensure motors, pumps or other source of power can be safely isolated upon a demand for an emergency stop
Our wide range of models and technologies means that you can choose the right device for your application – from simple monitoring of emergency stops, to application specific modules designed to help you meet the needs of specific safety standards, and even complex safety controllers handling a number of individual safety functions simultaneously.


XPS safety controllers

The XPSMC safety controller provides simultaneous monitoring for either 16 or 32 safety inputs, with 10 safety outputs to safely stop a number of separate circuits.

 
Benefits include;

Simplicity and Flexibility –
the safety functions are configured using a Windows based, function block driven configuration software package with a built in diagnostic tool for commissioning and fault finding
 
Security – each function block is independently approved by TUV to give you peace of mind. There's no need for you to write and test your own function blocks making your configuration simple and based upon the needs of your safety function, rather than your coding skills. Password protection of all configurations ensures that changes are restricted to authorised personnel.
 
Open & Intelligent – full diagnostic outputs are available, either using LEDs on the front face of the XPSMC, or via a variety of communication protocols to link directly to your PLC, HMI, PC or SCADA system. The XPSMC range supports communications over Modbus, Profibus and CanOpen, to provide operators realtime data on the status of the safety system and all it’s I/O devices.
 
Compact – only 74mm wide for both 16 and 32 input versions minimise panel space needs to allow integration into a Premium PLC rack.
 
Linked products - XPS Safety Modules >> - AS-interface Safety at Work >>  
   
 More information/downloads
For more info download Preventa - The Essential Guide (3.6Mb)
For more info download the XPS-MC Safety Controler Demo Software (2.5Mb)
Download the XPSMCWIN Service tool (2.7Mb)
 Sales support
 Product support   eLibrary literature