Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Safety components | AS Interface, Automation Control | Safety components | AS Interface

 

AS-interface safety at work


Safety processing with Preventa safety solutions

The processing of safety signals is essential to ensure correct functioning of your safety system. Safety processing devices from the Telemecanique Preventa family provides you with a simple, cost effective and scalable solution, offering three main functions:

  • Monitoring of safety related inputs, from emergency stop buttons to light curtains
  • Checking the integrity of the associated wiring for short circuits, open circuits or tampering of the circuitry
  • Monitoring the function of the final switching devices, usually contactors, to ensure motors, pumps or other source of power can be safely isolated upon a demand for an emergency stop.
AS-interface safety at work
 

Our wide range of models and technologies means that you can choose the right device for your application - from simple monitoring of emergency stops, to application specific modules designed to help you meet the needs of specific safety standards, and even complex safety controllers handling a number of individual safety functions simultaneously.


AS-interface Safety at Work

Many applications require the simultaneous monitoring of many safety functions, but the physical layout of the machine or process is best served using a distributed architecture - that is, the field devices are connected to a communication network , rather than individually wired back to a central control panel.

By using AS-interface, it is possible to reduce large amounts of multi core cabling and distribute both power and control signals over one cable, reducing design, installation and maintenance time and costs.

AS-interface Safety at Work allows the monitoring of up to 31 safety devices per network, with a maximum length of 500m, all monitored by the ASISAFEMON safety monitors. The wide range of safety interfaces mean many different types of devices can easily be connected to the AS-interface network quickly using insulation displacement connection (IDC).

The Telemecanique solution offers a wide range of PLC support, connection interfaces support and diagnostics tools, and a range of AS-interface related services from our Project and Services team.


Benefits


Flexibility – networks can be designed in any topology (apart from ring) and simply and quickly modified or upgraded, without the need to install extra cabling

Open – AS-interface utilises an open protocol for communication and is supported by all major PLC families from Telemecanique. Furthermore we offer many other AS-interface ready products and interface units to connect standard component onto AS-interface networks, and many products are available from specialist suppliers.

Simple – only one cable layout to design, install, commission and maintain. The complexities of multi-core cabling can be banished

Linked products - XPS-MC Safety Controller >> - XPS Safety Modules >>
   
 More information/downloads
For more info download Preventa - The Essential Guide (3.6Mb)
 Sales support
 Product support   eLibrary literature