|
|
|
Smart Relays
|
|
|
Zelio Logic
Zelio Logic smart relays provide an answer when conventional hard wired relays are inadequate and programmable controllers (PLC’s) are too complex and costly.
Ideal for applications such as:
• Automation of small machines within industry
• Automation of heating, ventilation, air conditioning and
lighting within buildings
|
|
|
Features / Benefits:
|
|
• Compact size - integral functions such as timers, counters
and clocks eliminate the need for separate components.
• Simplicity of programming and installation reduces wiring
and installation time.
• Flexibile - expansion options up to 40 I/O and choice of
programming languages.
• Advanced functionality such as real time clock with auto
summer winter change over and analogue inputs cuts costs
and complexity in many applications.
• Battery backup provides 10 Year data, date & time
memory retention.
• No additional programming equipment required.
Two offers within the one range:
Compact:
• 3 monoblock modules 10, 12 and 20 I/O points
• Non expandable
• Choice of ladder or function block (FBD) programming depending upon module.
• Available with LCD display and keypad for easy programming or without for economy and security.
• Available in all popular voltages 12VDC, 24VDC, 24VAC and 100-240VAC modules
• Din rail or panel mounting.
Modular:
• 2 expandable base modules; 10 and 26 I/O pints
• expandable upto 40 I/O points
• Each base can be fitted with one I/O expansion module and one communication module.
• Choice of 3 expansion modules; 6, 10 and 14 I/O points.
• Modbus communications expansion module.
• Choice of ladder or function block (FBD) programming for all modules.
• Available in all popular voltages 12VDC, 24VDC, 24VAC and 100-240VAC modules
• Din rail or panel mounting.
|
|
| |
| |
| Download free software today so that you see how easy Zelio Logic – smart relays can be programmed... more>> |
|
|
|
| More information/downloads |
 |
|
For more info download the Smart relays - Zelio Logic catalogue (3.8Mb) |
 |
|
 |
 |
|
|
|