|
|
|
Small controllers
|
|
|
Twido
The Twido programmable controller provides a flexible
automation solution for the control of simple small machines
and building automation. Designed to be user friendly and
flexible, with powerful control functions:
Typical Applications:
|
|
|
- Simple stand-alone installations: lighting management, heating and air conditioning, access control and control/monitoring etc
- Repetitive compact machines : conveyors, lifts, vending machines, etc
|
|
| Features / Benefits: |
|
- Flexible solution - a choice of integrated display,
expansion modules, controllers, memory cartridge, real
time clock and communication options. Suitable for
applications between 10 – 264 I/O points
- Flexible cabling choices, such as removable screw
terminal blocks and spring-type connectors, allow quick,
easy wiring with increased reliability
- Compact - Small footprint reduces panel size in
applications where space is at a premium
- Easy to use Windows based programming software
reduces installation time
- Advanced functionality such as analogue Inputs and
outputs, upto 14 PID loops, fast counting, multiple communication ports
provide smart options.
|
|
| |
| |
| Range description: |
|
- 2 types of bases: compact with 10,16, 24 or 40 I/O and modular with 20 or 40 I/O
- I/O extension modules: 14 discrete modules and 4 analogue modules
- Diversity of connection modes: screw terminal blocks, pre-wiring solution (HE10 connector, Fast Twido), spring terminal, remote I/O solutions, AS-interface master solution
- Adaptability offered by options: more capacity (memory, real-time clock), more communication (serial link), more adjustment (display unit)
- Compact size: 40 I/O for 95x90x70 mm
- Functions: fast counters, pulse outputs, 1 multiprotocol RS 485 port: Master/slave
- Modbus, ASCII, fast event processing, numerous types of data (words, double words, floating point arithmetic), up to 14 PID loops, etc
- Din rail mounted.
|
|
| |
|
|
|
| |
|
| |
|
| More information/downloads |
 |
|
For more info download the Twido catalogue (1.9Mb) |
 |
|
For the TwidoSuite programming guide & supporting hardware literature click here |
 |
|
 |
 |
|
|
|