Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Automation controllers | Modicon Quantum: High performance discrete control

 

 

Process Control


Modicon Quantum


The Modicon Quantum family of PLCs offer industry leading performance and openness. Optimised for process control, but equally suitable for high performance discrete applications the Modicon Quantum is hugely flexible, with optional memory expansion, integrated Ethernet with built in Web server, USB and fieldbus connectivity. The Modicon Quantum platform also offers powerful hot-standby functionality, making it the ideal solution for high availability applications.

 
Modicum Quantum
 Modicon Quantum
 Inputs/ Outputs

 Type
 • Local I/O, Remote I/O and Distributed I/O
 • Discrete, Analogue and Application specific

 Maximum Local/Remote I/O
 • Discrete: 64k
 • Analogue: 4k

 Maximum Distributed I/O
 • Discrete: 16k per network
 • Analogue: 1k per network

 Advanced/Optional Capability
 • Redundant I/O
 • Intrinsically safe I/O (FM Class1, Div1)

 Legacy I/O Support
 • 800 Series I/O, 200 Series I/O, Sy/Max I/O


 Memory  • Internal RAM
 • PCMCIA expansion: Battery backed SRAM or Flash EPROM

 Communications  • Ethernet TCP/IP
 • USB programming port
 • Serial: RS232/RS485/CL, Modbus, Unitelway, ASCII
 • Fieldbus: Modbus Plus, Profibus DP, Interbus S
 DeviceNet, LONWorks, Seriplex, Hart, Allen Bradley PLC5 RIO plus others
 • SERCOS Motion
 • AS-interface

 Programming  • IEC 61131/3: Unity Pro, Concept
 • LL984: ProWORX32, Concept (limited support)

 Features  • Hot Standby capability for high availability
 • Multi-axis motion
 • Fully-functional in-rack web server with database, email and SOAP/XML  support
 • Motion control
 • Conformal coating for harsh environment
 • FM Class1, Div2 for Quantum family
 • GPS Time Stamping

   
   
 More information/downloads
For more info download the Modicon Quantum brochure (2.8Mb)
For more info download the Modicon Quantum catalogue (10.4Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
 Sales support
  Product support eLibrary literature