|
|
Distributed architectures
|
Modicon Momentum
The Modicon Momentum platform is a flexible, modular family of components that easily clip together to provide solutions for a wide range of distributed I/O and distributed control applications. Ideal for material handling systems and simple machine control, Modicon Momentum is a control and distributed I/O system with four fundamental components:
• Processor adapters
• Option adapters
• Communication adapters
• I/O bases
|
|
|
 |
| Modicon Momentum M1/M1E Processor Adapters |
| Inputs/ Outputs |
Type
• Fixed I/O module base, Distributed I/O
• Discrete, Analogue and Application specific
Maximum Local I/O
• Discrete: 8k bits available dependant on fieldbus
• Analogue: 26k registers available for discrete and analogue dependant on fieldbus |
|
| Memory |
• Internal RAM (to 544Kb) and backup Flash (to 1Mb) |
|
| Communications |
• Ethernet TCP/IP
• Modbus Plus
• Modbus
• IO Bus (Interbus derivative) |
| Programming |
|
• IEC 61131/3: Concept
• LL984: ProWORX32, Concept (limited support) |
|
| Option Adapters |
• Provide additional communications, TOD Clock and battery backup for CPU |
|
| Features |
• Save-to-Flash Memory capability with Concept IEC
• Diagnostic web pages
• High speed counters
• I/O base with Modbus master
• I/O base with SERIPLEX Bus Interface |
|
|
| |
| Modicon Momentum Communication Adapters |
| Communication |
• Ethernet TCP/IP
• Interbus S (Gen3 & Gen4)
• Profibus DP
• DeviceNet
• Modbus Plus (redundant cabling option)
• FIPIO
|
|
| |
| Modicon Momentum I/O Bases |
| Inputs/ Outputs |
• Discrete
• Analogue
• High Speed Counter
• Modbus Master
• SERIPLEX Bus Interface
|
|
| |
 |
 |
| More information/downloads |
 |
|
For more info download the Modicon product data sheet |
 |
|
 |
|
|