|
|
Machine control
|
Modicon M340
Compact, rugged and exceptionally powerful, the new Modicon M340 is the ideal solution for complex machine control and medium sized infrastructure applications. A modular automation controller offering many advanced features, Modicon M340 provides real synergy with all Schneider Electric's automation products, from control and monitoring to supervision and data acquisition.
|
|

Click to launch the Flash presentation.
(Broadband connection recommended) |
|
| |
|
|
 |
| Modicon M340 |
 |
| Inputs/ Outputs |
Type
• In-Rack I/O and Distributed I/O
• Discrete, Analogue and Application specific
Maximum In-rack I/O (multi rack configurations supported from 2Q2008)
• Discrete: 1024, 704 in single rack configuration (64 I/O x 11)
• Analogue: 256, 66 in single rack configuration (4I2Q x 11)
Maximum Distributed I/O
• Discrete: Network dependant
• Analogue: Network dependant
|
|
|
| Memory |
• Internal RAM up to 4096Kb
• Program, Constants and Symbols up to 3584Kb
• Data up to 256Kb
• SD Memory card for application backup (program, constants, symbols and data) supplied as standard
• Optional SD Memory card with additional capacity for File Storage
|
|
|
| Communications |
• USB for programming and HMI connectivity • Ethernet TCP/IP
• Serial: RS232/RS485, Modbus Master/Slave RTU/ASCII or character
mode
• Fieldbus: CANopen
|
|
|
| Programming |
• IEC 61131/3: Unity Pro
|
|
|
Features &
Benefilts |
Compact
• 100mm x 93mm (H x D)
• 3 communication ports integrated into the processor
• High Density discrete I/O modules with 64 channels in a 32mm wide format
Powerful
• 7Kinstruction/ms
• Multi task operating system
• Up to 4 Mb onboard memory, 256Kb Data memory
Advanced
• “Plug and Load” SD Memory Card for application backup and optional file storage
• Ethernet ports include on board diagnostic web server capability
• Optional user space on Ethernet module for user HMI capability
Effortless
• No battery backup for simple maintenance
• Hot swap capability on all I/O modules
• Remote Access over Ethernet provides full programming and diagnostic capabilities
Robust
• Exceeds industry standards in terms of electrical, mechanical and environmental immunity
• CE, UL, CSA, ACA and GOST Certified
• Marine Certified
|
|
|
 |
 |
| More information/downloads |
|
|