Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Automation controllers | Modicon Atrium: PC Based Controller

 

 

PC based control

Modicon Atrium

The Modicon Atrium PC coprocessor lets you turn your PC into a PLC. This embedded real-time controller meets your needs for openness and cost savings while providing a reliable, robust operating system that won't crash, even if the PC does.

Modicon Atrium
 Modicon Atrium
 Inputs/ Outputs

 Type
 • Remote (Bus-X Premium) I/O and Distributed I/O
 • Discrete, Analogue and Application specific

 Maximum Local/Remote I/O
 • Discrete: 1034
 • Analogue: 128

 Maximum Distributed I/O
 • Discrete: Network dependant
 • Analogue: Network dependant


 Memory  • Internal RAM
 • PCMCIA expansion: Battery backed SRAM or Flash EPROM

 Communications  • Ethernet TCP/IP
 • Serial: RS232/RS485/CL, Modbus, Unitelway, ASCII
 • Fieldbus: CANopen, Profibus DP, Interbus S, FIP, Modbus Plus
 • SERCOS Motion
 • AS-interface

 Programming  • IEC 61131/3: Unity Pro or PL7

 Features  • PLC on a PCI bus PC-card
 • Operates independent of the PC Operating System and Power Supply  (optional)
 • Optional Ethernet modules with Web Server for diagnostics and User  pages
 • Optional FactoryCast HMI module with Web Server for diagnostics and  User pages plus email and direct database connectivity
 • Ethernet modules support SOAP/XML
 • Integrated Process Control
 • Optional Weighing Module
 • Optional Multi-axis servo and stepper motor modules
 • Optional High Speed Counter modules

   
   
 More information/downloads
For more info download the Modicon Atrium brochure (2.5Mb)
For more info download the Modicon Premium automation catalogue (15.7Mb)
 Sales support
  Product support eLibrary literature