|
 |
What's New in HMI? |
 |
November 2007, Schneider Electric, the market leader in Industrial Touchscreen
HMIs announces several new additions and enhancements to it’s popular Magelis
HMI and iPC portfolios: |
| |
|
Magelis XBTRT
. A new 3.9” touchscreen semi-graphic display with keypad. With multi-lingual support, up to large 16mm scrolling text and graphic symbol libraries it bridges the function/ price gap between Compact text terminals and graphic touchscreens.
Sharing the same footprint as the XBTR text terminal, it enables easy upward migration.
XBTRT is configured by the new Vijeo Designer Lite software, which also now supports the XBT and XBTR).
|
|
 |
|
The enhanced
Magelis XBTGT11
3.8” entry level touchscreen range now boasts a full QVGA 256 colour screen with high precision analogue touchscreen. With fast Ethernet and USB connectivity, it offers cutting edge features, yet it is lower priced that its’ equivalent predecessor.
|
|
 |
|
The new
Magelis XBTGK
graphical keypad based HMI terminal is aimed at applications in severe dusty or dirty environments where touchscreens are not suitable.
Magelis XBTGK easily replaces its’ predecessor the XBTF thanks to its identical dimensions and keypad layout.
|
|
 |
|
Magelis XBTGTW
is a new PC based Touchscreen HMI (8.4” to 15.1)” with WinXPe. When compared to the standard HMI platforms, the XBTGTW provides greater flexibility of PC connectivity and for running additional software applications on-board the HMI.
|
|
 |
|
Magelis iPC
(industrialised PC) range has underdone a complete update. With global certification for continuous operation in the industrial environment, the new offer has a tough ruggedised design for 24/24, 7/7 operation with great tolerance to impact and vibration.
The iPC range spans from 8.4” up to 19” screen size in a wide choice of specifications. Preinstalled software bundles with Schneider’s Vijeo Citect (SCADA software) and Vijeo Designer (HMI software) provide optimised cost and easy installation.
|
|
 |
|
Vijeo Designer V4.6
supports the new Graphic Operator Panels (XBT-GT, -GTW, -GK), and includes many new features including:
• Arabic and Hebrew fonts
• Webgate : Monitor and Control your HMI application from any    remote location via an Internet Explorer.
• Web browser : to easily view documents locally on HMI
• Page template and layers support
• USB support - USB stick to up/download application and/or    data files
• Use of USB keypad and mouse
• Additional protocol drivers
• Qualified for Windows Vista
|
|
|
|
|