Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Human Machine Interface | Industrialised PCs

Industrialised PCs


The Magelis iPC Range offers an array of iPC solutions from low cost thin client browsers up to flexible modular iPC assemblies. All offer a tough ruggedised design for the industrial environment, with open connectivity. Preinstalled software bundles provide optimised cost and easy installation.

You can also view the selection chart.
 
Magelis Modular iPC Magelis Compact iPC
Magelis MODULAR iPC
Hi-end iPC performance and maximum user flexibility. Select your 15” screen (Touch. Keypad, both), CPU, memory, operating system, voltage, expansion box.


Magelis COMPACT iPC
Best iPC Price / Performance ratio. A Compact All-In-One 8.4”, 12.1" or 15.1" touchscreen iPC. This new industrial PC incorporates the latest PC technologies and is suitable for machine manufacturers.

Magelis SMART iPC Magelis i-display

Magelis SMART iPC
A thin client web browser PC, with Windows XPe operating system, in
8.4”, 12.1" or 15.1" touchscreen formats.
With no vulnerable parts (Hard disk, FDD, CDROM) and fast reboot it is suited to harsh environments, and is the ideal viewing window for Telemecanique's Factorycast web-server module.

Magelis i-Display
Industrial Flatscreen monitors with touchscreen interface. In 15” and 19” formats, they can connect to any PC via VGA and DVI, providing an industrialised and ruggedised front end display.
 
 More information/downloads
For more info download the Magelis Smart iPC brochure (0.2Mb)
For more info download the Magelis Compact brochure (0.3Mb)
For more info download the Magelis Modular brochure (0.2Mb)
For more info download the Magelis i-Display brochure (0.1Mb)
For more info download the Human Machine Interface Sept'07 Catalogue (4Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature