Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Human Machine Interface | Flexibility of HMI or Windows OS

Flexibility of HMI or Windows Operating System


The new Magelis XBTGTW PC based HMI come with Vijeo Designer Run-Time pre-installed on a Windows XPe operating system, thus providing greater operational flexibility :
 
HMI OS or Windows XPs OS

- Easy access to PC peripheral devices: 

  1. USB media storage (memory stick, external hard-drive , DVD writer)
  2. USB user-interface (keyboard, mouse …)
  3. Flexible selection of printers (Win XPe supported)

- With expanded connectivity :

  • Dual Ethernet
  • four USB ports
  • PCMCIA slot ( 15” only)
  • CF slot

- To run other softwares on same platform as HMI  (eg. Office Viewer and Acrobat Reader pre-installed)

- To enlarge Multimedia functions with Media Player installed, streaming capability for Video over IP, Webcam management

- To enlarge Web functions for viewing all Web pages locally or remotely for improved diagnostic and maintenance.

- Magelis XBTGTW share the same physical footprint (cut-out) as the equivalent XBTGT, Magelis SMART and COMPACT iPC ranges so HMI units can easily be interchanged with iPC units.

 
 
 More information/downloads
For more info download the Magelis XBT GTW Brochure (0.1Mb)
For more info download the Human Machine Interface Sept'07 Catalogue (4Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature