Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Human Machine Interface | Graphic Operator Panels

Graphic Operator Panels


The Magelis XBTG** Range offers a flexible array of HMI solutions from 3.8” up to 15.1” screen sizes in touchscreen and keypad formats, with a choice of HMI or Windows operating systems.

Schneider Electric maintains it’s leading global position in the industrial touchscreen market by continuously bringing to market new HMI products which take advantage of lower cost yet more performant components such as true colour displays, analogue touchscreens, faster CPUs, more memory, faster Ethernet and USB communications. New features include support for Web server and browser, Video Management, easy remote access to data log files.
 
Range Overview
 
Magelis XBTGT

Touchscreen HMIs in screen sizes 3.8” up to 15.1” screen sizes.

Suitable for majority applications of monitoring, control and data capture.

   
Magelis XBTGTW

PC based Touchscreen HMI in screen sizes 8.4” up to 15.1”, with WinXPe Run-Time operating system giving greater flexibility in terms of PC connectivity and for running additional other software applications on-board the HMI.

Magelis XBTGTW
   
Magelis XBTGK

Keypad range (with touchscreen). 5.7” and 10.4” screen sizes.

For those arduous or dirty environments where touchscreens are not suitable, or for applications with frequent complex manual data entry.

Magelis XBTGK
   
Vijeo Designer

configuration software covers the entire Magelis XBTG** range. Includes extensive self-teach tutorial material with numerous illustrated example applications, and a library of over 4000 graphic symbols.
Vijeo Designer
 
Key Features of XBTG Range
 
Scalable Range
Entry level XBTGT11 3.8" touchscreen range now with colour option. Vijeo Designer covers all the range up to 15.1” with easy upward migration.

Open connectivity
Variety of third party connections over high speed Ethernet or serial. With Standard USB connections, Auxiliary i/o, Video and speaker control

Windows Operating System (Run-Time)
Magelis XBTGTW is a PC based Touchscreen HMI with a WinXPe Run-Time operating system giving greater flexibility in terms of PC connectivity and for running other software applications

USB support
• Use standard USB stick to transfer application and data files
• Easy use of USB keypad and mouse

Multi-Media support
Management of streaming live video footage, with record and playback.
• Integrate CCTV into your HMI application.
• Capture, monitor and analyse breakdown events
• Use training videos in-situ, on-the-machine
• Personnel safety
• Remote inspections
• Guiding assistance (rear view)
(for XBTGT, GTW 7.5” upwards)

Precise Control
TFT screen in true colour (65536 colours) for crystal clear display of process data and photo and video media
High resolution analogue touch pad for precise control

High Performance
Massive on-board memory capacity (up to 32MB), extendable with a Compact
Flash card.
Fast 64-bit RISC CPU for rapid response times and instantaneous screen changes.
High Speed Ethernet now up to 1000Mbps

Web Support
• As Server – Take control of your HMI via a remote Internet browser
• As Browser – Easily browse other documents (drawings, user manuals) stored locally on HMI

On-board scripting (Java based)
provides greater flexibility to customise your control

Multi lingual support
In excess of 40 fonts (Latin, Japanese, Chinese, Cyrillic, Arabic and Hebrew) and now up to 15 languages selectable in Run-Time.

Vijeo Designer (V4.6) is qualified for Windows Vista

And much more including:
• Trending (historic and real-time)
• Recipe management
• Security User profile and Password management
• Data logging with Remote data retrieval

 
 More information/downloads
For more info download the Magelis XBT GTW Brochure (0.1Mb)
For more info download the Magelis XBT GT Brochure (0.4Mb)
For more info download the Magelis XBT GK Brochure (0.4Mb)
For more info download the Vijeo Designer Brochure (0.3Mb)
For more info download the Human Machine Interface Sept'07 Catalogue (4Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature