Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Human Machine Interface | Compact Terminals

Compact Terminals


With highly visible tri-colour displays for text messages, semi-graphic touchscreen, for diagnostics, control and adjust of your control system devices.

The Magelis XBT N, R and RT brings you greater convenience and ease of use, with a substantially reduced size. With the new Magelis XBT RT, you benefit from a touch screen and semi-graphic display.
XBTN Text Display XBTR with extended keypad XBTRT keypad & touchscreen
XBTN Text Displays upto 5 lines of 20 characters XBTR, with extended keypad
XBTRT, with keypad and 3.9” graphic touchscreen
 
Main features:
  • Clear Display - eg. XBTRT 3.9” touchscreen can display 10 lines of 33 characters with graphic objects,
  • Scrolling text up to 16mm
  • User friendly software covers all the range. Vijeo Designer Lite is loaded with application examples and an extensive image library
  • Reduced spares as easy configuration allows one product use of Function keys, Service keys, and touchscreen (XBTRT)
  • Multi-lingual management including Cyrillic, Greek, Japanese, Chinese
  • Patented panel mounting clips provides a rapid installation without the need for tools.
  • Flush mounting kit for easy customisation of your HMI console and extended IP ratings
  • Conformity to Global standards including UL, CSA, C-Tick, Ex (Cat 3)
  • Low-cost Optimum versions take 5vdc directly from PLC (eg. Twido, Micro, Premium, M340)
 More information/downloads
For more info download the Magelis XBT RT brochure (0.4Mb)
For more info download the Magelis XBT NR brochure (1.4Mb)
For more info download the Human Machine Interface Sept'07 Catalogue (4Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature