|
|
|
|
|
Transformers
The ABL6TS and ABT7 range of single-phase transformers provide a low voltage (i.e.24VAC) suitable for control circuits in electrical equipment from a 230VAC or 400VAC supply (depending upon model) at 50/60Hz from 25VA to 2500VA
|
Universal range:
single phase 230/400VAC 25VA – 2500VA 60°C (Double winding)
- 230/400VAC input voltage (+/-15VAC)
- 2 * 115VAC or 2 * 24VAC output voltage
- Din rail mounting (depending on model) or panel mounting
- Operating temperature of 60°C
- Secondary coupling (series/parallel) by jumper (up to 400VA)
- Voltage and coupling presence displayed on front panel
- Protection cover
- CURus, ENEC certification
|
|
Optimum range:
single phase 230/400VAC 25VA – 2500VA 50°C (Single winding)
- 230/400VAC input voltage (+/-15VAC)
- 12, 24, 115 or 230VAC output voltage
- Panel mounting (or Din rail mounting option available depending on model)
- Operating temperature of 50°C
- CURus certification
|
|
Economy range:
single phase 230VAC 25VA – 400VA 40°C (Single winding)
- 230VAC input voltage (+/-15VAC)
- 24VAC output voltage
- Panel mounting
- Operating temperature of 40°C
|
|
| |
|
 |
 |
| More information/downloads |
|
|