|
|
|
Plug in Relays
|
|
|
|
|
Zelio relay
A new generation.
The world leader in contactors enhances
its offer!
Simplify installation of your automated systems
|
|
with
this new generation of plug-in relays! From interface
relays to power relays, this complete range with extended functions meets the most demanding
standards and offers you a unique worldwide
availability.
|
|
| RS-Interface relays |
|
• 1 or 2 C/O contacts 16 - 12 - 8 A
• Compact size
|
|
| RXM Minature Relay |
|
• 2, 3 & 4 C/O contacts 12 - 10 - 6 A
• Choice of terminals arrangement (mixed or separated)
|
|
| RUM Universal Relay |
|
• 2 & 3 C/O contacts 10 A
• Choice of plug type (cylindric/faston)
|
|
| RPM/RPF Power Relay |
|
• RPM: 1,2,3 & 4 C/O contacts 15 A
• RPF: 2 C/O contacts or 2 NO contacts 30 A
• For high rated current use
|
|
| RXM/RUM/RPM common functions |
|
• Adaptable to all common voltages, Relay state LED indication, Test button, Relay state mechanical indication, Wide sockets range (mixed or separated), accessories range.
|
|
Single, double, three and four
pole relays; 6A - 30A switching capacity; Octal or faston type connection; RoHS compliant, IEC, (UL and CSA pending) approval; Optional LED indication, test button,
mechanical flag
|
|
| More information/downloads |
|
|