Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Interfaces & panel components | Timers

 

 

Timers

Din rail mounted electronic 17.5mm and 22.5mm Industrial single or multifunction electronic timers from 50ms to 300hrs. Wide voltage range from 24 – 240VAC/DC with relay or solid state output.

RE11 (17.5mm) Modular Timers

  • Compact size: 17.5mm wide
  • 35mm Din Rail mounting
  • Single or multifunction
  • Wide range of power supply: 12-240VAC/DC, 24VDC,
    24-240VAC, 12VAC/DC
  • Time range from 0.1s to 100h
  • Relay (Max 8A) or solid state output (0.7A)
  • Sealable protective cover.
  • UL, CSA and GL certification
RE11 Modular Timer

RE7 (22.5mm) Industrial timers

  • Single or multifunction
  • 35mm din rail mounting
  • Wide range of power supply: 24-240VAC/DC
  • Time range from 50ms to 300 hours.
  • Sealable protective cover
  • Relay output (Max 8A)
RE7 Industrial Timer
RE48 Panel Timers (48mm* 48mm housing)
Panel mounted timer where frequent access for adjustment or setting is required
  • Single or multifunction
  • Wide range of power supply:
    24-240VAC/DC
  • Time range from 0.02s -300h
  • Relay output (Max 5A)
RE48 Panel Timer
 More information/downloads
For more info download theTiming relays - Zelio Time catalogue (1.1Mb)
For more info download the Automation and control Telemecanique overview brochure (0.4Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature