Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Interfaces & panel components | Counters

 

 

Counters

 

Electronic and electromechanical counters with relay or solid state ouput. Choice of frequencies from 30 Hz to 9 kHz . Wide voltage range from 20 to 55/24/115/230 VAC and 10 to 30/24/48 VDC.
Counters
  • Electromechanical counters: XBK T, XBK H, XBK P5
  • Electronic counters: XBK T, XBK H, XBK P6
  • Counting and display with accuracy to the nearest hundredth of an hour. Display and updating managed by incrementing or decrementing on each new pulse
  • Choice of frequencies from 30 Hz to 9 kHz
  • Wide voltage range from 20 to 55/24/115/230 VAC
  • Wide voltage range from 10 to 30/24/48 VDC
  • LCD or LED display
  • Relay or solid state output
 
 
 
 
 
 
 
 More information/downloads
For more info download the Automation and control Telemecanique overview brochure (0.4Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature