|
|
Terminals
|
A comprehensive range of screw, spring and insulation displacement terminal blocks. Suitable for cables from 0.5mm to 240mm. |
|
AB1-VV screw terminal blocks :
Most complete range in terms of size and functionality
Components known and used throughout the world for many years.
For cables sizes 2.5 – 35mm c.s.a.
Screw lug and clamp terminals for cable sizes 95 – 240mm c.s.a. (AB1 – BC)
AB1-RRN Spring terminals blocks :
provide a maintenance free connection method for flexible conductors with or without cable ends and solid conductors from 0.13mm2 to 35mm2
|
- Speed and ease of installation
- High resistance to vibrations and shocks
- Wide connection section range (0.13mm2 to 35mm2)
- Extensive accessories range
- Possibility of potential distribution using commoning bars
- Several marking surfaces
- Possibility of testing all terminal blocks
- Conformity to international standards
- Products manufactured in conformity with requirements of the RoHS European Directive (Restriction of Hazardous Substances)
|
AB1-AA with insulation displacement terminal blocks :
For fast installation, saving upto 60% in time.
Installation without having to strip or crimp wires.
No special tools required.
High resistance to vibration.
For cable sizes 1 – 2.5mm c.s.a |
| |
|
| More information/downloads |
|
|