Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Interfaces & panel components | Cable Ends

 

 

Cable ends

Range of insulated single and double bootlace ferrules which enable easier termination of stranded flexible conductors into terminals. 0.25mm to 50mm c.s.a. Halogen free plastic insulating bezel, UL certification (for certain products)
Cable Ends 0.25mm~50mm
  • Protects against short-circuits between connections
  • In various colours, sizes and packaging
  • International standards : DIN46228
  • Three lengths available : short, medium and long
  • Single cable ends : 1-wire, 0.5 - 6 mm² c.s.a.
  • Double cable ends : 2-wire, 0.75 - 2.5 mm² c.s.a.
  • Single markable cable ends : 0.5 - 2.5 mm² c.s.a.
  • Single cable ends with facility for clip-in markers : 4 - 50 mm² c.s.a.
  • Banded cable ends and application tool : for greater application productivity
 
 
 
 
 
 
 
   
 More information/downloads
Sales support/enquiries
 Sales support
Product support/technical enquiries
 Product support Schneider Electric eLibrary for the UK   eLibrary literature