|
|
|
|
|
Power supplies
The new family of ABL8 power supplies provides a comprehensive choice of switched mode and rectified power supplies from 0.3A to 60A
High performance is delivered with the universal range of switched mode power supplies with functionality such as reserve power boost and add on function modules, to the optimum offer for an everyday solution.
Switched mode power supplies |
Universal Range:
single/three phase 100-500VAC / 72W – 960W
Performance & service
- 50% power reserve boost
- Integral overload and short circuit protection.
- Regulated output DC voltage
- Conforming with IEC/EN 61000-3-2.
- Add on function modules (see below)
- Auxiliary voltage between 5 - 15V available using converter modules.
- Universal use: conforming to IEC standards & CSA, TUV & UL (pending) certification
- Phase to neutral or phase to phase connection for ABL8RPS/RPM products
|
|
Function modules:
for use with the universal range
| Buffer module: |
for micro power cuts (m's - 1 sec) |
| Battery back up module: |
for prolonged power failures (second's to hours) |
| Redundancy module: |
for galvanic separation & signalling when paralleling power supplies) |
| Protection modules: |
for secondary short circuit & overload discrimination |
| Converter modules: |
for auxiliary voltages from 5 -15VDC |
|
|
Optimum Range:
single phase 100-240VAC / 60W – 144W
Simple and compact
- Choice of 12, 24 and 48VDC output
- Compact size: 27mm wide for 3A ABL8REM24030
- Regulated output DC voltage
- Integral overload and short circuit protection eliminates downstream protection.
- Automatic reset mode on elimination of fault
- Optional anti harmonic filter, for compliance with EN61000-3-2.
- Universal use: conforming to IEC standards & UL, CSA & TUV certification
|
|
Modular Range:
single phase 100-240VAC / 7W – 60W
Simple and compact
- Choice of 5, 12, and 24VDC output
- Compact size
- Universal use: conforming to IEC standards & UL, CSA & TUV certification
- Regulated output DC voltage
- Integral overload and short circuit protection eliminates downstream protection.
- Automatic reset mode on elimination of fault
- Adjustable output voltage.
|
|
|
Rectified range:
single/three phase 230- 400VAC / 12W – 1440W
For demanding applications
- Suitable for applications where line voltage variations (+/- 10%) and load variations are experienced
- Used to supply all machines and all processes where the accuracy offered by 24 V DC is not necessary
- 24VDC unregulated output
- EN61000-3-2 compliant.
|
|
| |
|
 |
 |
| More information/downloads |
|
|