|
 |
Interface & panel components |
Schneider Electric offer a comprehensive range of interface and panel products in the Telemecanique brand for industrial and commercial applications.
All aspects of interface and panel needs are catered for including power supplies, plug in relays, timers, counters, control and monitoring relays, interface relays, terminal blocks and cable ends.
With panel space being at a premium compact size along with simplicity and ease of use is at the centre of all product design. |
 |
|
 |
 |
 |
Power supplies
The new family of ABL8 power supplies provide a |
|
| comprehensive choice of switched mode and regulated power supplies from 0.3A to 60A... |
|
|
Plug in relays
(Available May 2006)
The new range of Zelio plug in relays are available with 2 C/O, |
|
| 3 C/O and 4 C/O contacts that can switch between
6A – 30A... |
|
 |
Transformers
The ABL6TS and ABT7 range of single-phase transformers |
|
| provide a low voltage (i.e.24 VAC) suitable for control circuits in electrical equipment from a 230 VAC or 400 VAC supply (depending on model) at 50/60Hz from 25 VA to 2500 VA... |
|
|
Counters
Electronic and electromechanical counters |
|
with relay or solid state ouput. Choice of frequencies from 30 Hz to 9 kHz. Wide voltage range from 20 to
55/24/115/230 VAC and 10 to 30/24/48 VDC... |
|
 |
Timers
Din rail mounted electronic 17.5mm and 22.5mm |
|
| Industrial single or multifunction electronic timers from 50ms to 300hrs. Wide voltage range from 24 – 240VAC/DC with relay or solid state output... |
|
|
Interface modules
Range of analogue interfaces that convert a value from |
|
| temperature, pressure, flow or speed sensors & electrical measurements into a signal that a PLC can read... |
|
 |
Control/monitoring relays
Measurement and control relays, for monitoring |
|
| 3-phase supplies protecting motors or measuring voltage threshold overruns and liquid level control... |
|
|
Cable ends
Range of insulated single and double bootlace ferrules |
|
| enabling easier termination of stranded flexible conductors into terminals. 0.25mm to 50mm c.s.a. Halogen free plastic insulating bezel, UL certification (for certain products)... |
|
 |
Terminals
A comprehensive range of screw, spring and insulation |
|
| displacement terminal blocks. Suitable for cables from 0.5mm to 150mm... |
|
|
|
|
|
|