Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Distributed I/O & Interfaces | AS-Interface

 

Advantys AS-Interface cabling system

     


AS-Interface

The Advantys AS-Interface modules (available as IP20 or IP67) enable standard automation products, such as push buttons or indicator banks to easily connect to AS-Interface.

This cabling system offers:

  • Simplicity: using a quick and expandable cabling system
  • Reliability: AS-Interface significantly improves the reliability and safety of your machine
  • Cost Savings: Reduced design, installation, setup and commissioning times
AS Interface

IP20 Interfaces
Advantys AS-Interface ASI20M

   
Advantys AS-Interface AS120M
  • The most compact interfaces on the market: 25 mm wide for all the products
  • Simple mounting/removal using removable screw or spring connectors
  • Digital inputs for 2-wire, 3-wire or analogue sensors; relay, Triac 2 A, or transistor 0.5 A outputs
  • Up to 62 interfaces per master (V2.1)
  • Wide choice of inputs/outputs

IP67 Interfaces
Advantys AS-Interface ASI67F

  • 4 and 8-channel versions
  • Quick connection of sensors and actuators using M12 connectors
  • Compatibility assured with Telemecanique Osiris, Osiprox and Osiswitch product ranges
  • Quick and reliable connection to the AS-Interface cable by IDC (Insulation Displacement Connector) or M12 connector
  • Up to 62 interfaces per master (V2.1)
  • Wide choice of inputs/outputs
Advantys AS-Interface ASI67F
   
 More information/downloads
For more info download the Advantys range guide (3.5Mb)
For more info download the AS-i essential guide (1.5Mb)
For more info download the AS-interface cabling system catalogue (5.7Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature