|
|
|
Advantys Telefast
|
|
|
The Advantys Telefast pre-wired interfaces replace traditional panel terminal blocks by providing connection and adaptation of control signals to PLC I/O cards via pre-wired cabling arms.
|
|
|
IP20 Sub-bases
Advantys Telefast ABE7
The Advantys Telefast ABE7 pre-wired system replaces traditional panel terminal blocks by providing connection and adaptation of control signals to high density PLC cards via pre- |
|
|
|
|
|
wired cabling arms. Advantys Telefast ABE7 interface to Schneider Electric PLCs and a number of third party PLC systems.
Key Highlights: |
|
- 3 types of sub-base: connection, adaptation and specialised
- 2 alternative ranges: Optimum for a balance between cost and performance or Universal for extensive functions
- 8, 12, or 16-channel sub-bases with 1, 2 or 3-wire connection
- Signal status LED indicator
- Adaptation to the signal power voltage
- Sub-bases with soldered or plug-in relay
- Solid-state or electromechanical technology
- Distribution of polarity commons
- Specialised sub-bases for analogue signals, counting, etc.
- Wide choice of accessories and replacement parts: prefabricated cables, additional terminal blocks, enclosure feedthroughs, etc.
- Support for third party PLCs
|
|
IP67 Passive Splitter boxes
Advantys Telefast ABE9
Advantys Telefast ABE9 splitter boxes enable the direct connection of field devices to PLC I/O cards through pre-wired cabling. Robust and field mountable, Advantys Telefast ABE9 are a simple but effective solution.
Key Highlights: |
|
|
|
- M12 splitter boxes, 4 or 8-channel (2 signals/channel)
- Connection to the industrial PLC using splitter box cable or M23 connector
- Signal status LED indicator
- Fixings conforming to market standards
- 24 V commons can be separated
|
|
|
|
|
|
| More information/downloads |
|
|
|
|