Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Distributed I/O & Interfaces | Advantys STB

 

Modular distributed I/O

       


Advantys STB

Advantys STB is a distributed I/O platform that provides a wiring solution, power management, and device integration system all in one compact system. As an open modular IP20 distributed I/O platform, Advantys STB is a cost-effective, feature rich distributed I/O solution that places I/O at the point of control to provide a 60% savings in wiring and installation costs while improving reliability and operation.

Advantys STB
 

Highly modular, Advantys STB Distributed I/O is perfect for any decentralised application that requires I/O devices to be located as close to the sensors and actuators as possible.

Range Overview:
Advantys STB consists of:
  • Network Interface modules
  • Power Distribution modules
  • Discrete and Analogue I/O modules
  • Specialist I/O modules
  • Mounting bases and accessories
  • Optional configuration software
Key highlights:
  • Modular and evolutionary design: up to 32 modules distributed over 15 metres
  • Programming software, accessories and mounting bases, Basic and standard (complex functions) offer, mixable within the same island
  • Intelligent system: hot swapping of I/O modules, automatic or software configuration, integrated diagnostics, remote or local real-time access
  • intelligent management of the life cycle of the system using Advantys configuration software
  • Simplified setting-up: separate supply for sensors and actuators and integrated protection
  • Plug-in modules (one module per base) on DIN mounting rail removable spring or screw field wiring connectors
  • Removable memory card for quick and easy duplication
  • Direct connection to Schneider Electric equipments (Magelis,TeSys and Tego Power starters, Altivar speed drives or IP67 Advantys FTB Distributed I/O) as well as many third party devices
  • Connectivity to most popular fieldbus networks:
    Ethernet, CANopen, Fipio, Modbus Plus, Profibus DP, DeviceNet, Interbus S
   
   
 More information/downloads
For more info download the Advantys range guide (3.5Mb)
For more info download the open device integration I/O system brochure (1.0Mb)
For more info download the Advantys STB Catalogue (1.3Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature