Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Distributed I/O & Interfaces | Advantys OTB

 

 

Optimised distributed I/O

   


Advantys OTB

Open and modular, the Advantys OTB offer is an ideal solution for “optimized” type distributed input/output requirements. It is designed to provide the right technical and economical balance for machine manufacturers and users seeking the best compromise between size, ease of installation/cabling and cost.

Advantys OTB
Key highlights:
  • 3 communication base modules each with 20 I/O integrated
  • Expandable using 8 to 32-channel I/O modules (up to 264 channels)
  • 24 V DC targeted range
  • Wide range of digital and analogue I/Os that are common to Twido programmable controllers
  • Sensor/actuator connections using removable screw terminals
  • Direct mounting on DIN rail
  • “Ideal” compactness: 20 I/O within a width of 55 mm, including the bus connection
  • Connectivity to fieldbus networks:
    CANopen, Modbus, Ethernet
 
   
 
 More information/downloads
For more info download the Advantys range guide (3.5Mb)
For more info download the Advantys OTB Panorama (1.6Mb)
For more info download the Advantys OTB catalogue (1.0Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature