|
|
Ultrasonic transducers
|
Osisonic Ultrasonic offers outstanding performance incorporating the latest transducer technology giving precise object detection working from 50mm to 8m. Available in cylindrical and rectangular body styles with a choice of digital and analogue outputs. Utilising the speed of sound on elapsed time principle, Osisonic range of Ultrasonic sensors provides reliable detection of all materials regardless of colour or transparency.
|
|
|
Features: |
- Faster installation time- Through push to teach for optimized set-up and performance
- Not effected by shiny objects- or colour and transparency of material
- Not effected by ambient light
- Switched and Analogue output
- Global compatibility for fast replacement and standardization
|
| Technical Data |
- Conformity with relevant IEC, UL and CSA standards
- CE marked
- Up to IP68 protection depending on housing and connection type chosen
- Input 12/24 DC – Output 100/200mA
- Connection options: Include Pre-wired, Plug-In and connectors
- Switching frequency up to 125Hz depending on type selected
|
| Applications |
- Web break detection –loop control
- PET/Glass bottle detection
- Object presence/counting
- Level detection in containers
- Wood working
- Hopper fill level control
|
|
| More information/downloads |
|
|