|
|
Ositrack: Openness in RFID, a Telemecanique innovation
|
In keeping with its Osiconcept approach (Offering simplicity through innovation), Telemecanique brings openness and simplicity to RFID. The 13.56 MHz Ositrack RFID system meets identification needs relating to both objects and persons for numerous applications: industrial, logistic, building sectors…and various functions: flexible production workshops, traceability, access control.
With Ositrack, discover the RFID system that is open to the choice of electronic tags and networks as well as being
simple to install, connect and configure.
|
|
|
Features:
|
- Reading stations open to ISO 18000-3, ISO 15693 and ISO 14443 electronic tags.
- Connectivity to Modbus, Modbus TCP/IP, Profibus industrial networks
- Simplified setting-up by automatic detection of the network protocol and speed. No software or specific programming required
- Possibility of direct mounting on a metal support and self-adaptation of the station to its environment
- Simplified setting of the network address using configuration badge.
- Most compact stations on the market with integral controller and antenna
- Portable terminal for diagnosis function
|
| Technical Data |
- Frequency: 13.56Mhz
- 2 reading/writing stations, 40x40 – 80x80
- 6 models of electronic tags, from 112 bytes to 13.6 Kbytes
- 2 splitter box: Modbus, Modbus TCP/IP
- Sensing distance: from 18 to 100mm (depending on stations and tags)
- 24 VDC
- M12 connectors
|
| Applications |
- Traceability
- Material handling
- Access control
- Packaging
|
|
| More information/downloads |
|
|