|
|
Proximity switches
|
Osiprox A comprehensive range Inductive proximity switches available in cylindrical and rectangular formats in plastic/ metal or stainless steel housings.
Available in traditional Industry standard cylindrical housings from 5.5mm to 30mm or new rectangular body format from 8 – 80mm for unobtrusive mounting. An extensive range, comprising:
Switched PNP/NPN output in plastic-brass and stainless housings. In additional a comprehensive range of application sensors is available including analogue output, rotational speed control and fixed sensing for ferrous or non ferrous materials
|
|
|
Features: |
- Faster installation time- Adapts automatically to surrounding environment
- Reduced stock –Flush/Non-Flush in same housing
- Advanced centrifugal manufacturing potting process for extended life and durability
- Available from Telemecanique extensive Distribution Network
- Global compatibility for fast replacement and standardization
|
| Technical Data |
- Conformity with relevant IEC, UL and CSA standards
- CE marked
- IP 67/68 depending on connection type chosen
- Input 2/3/4 wire AC/DC from 12-230V – Output 100/200mA
- Connection options: Include Pre-wired, Plug-In and rewireable connectors
- Switching frequency up to 5000Hz
- Upto 60mm Sensing distance
|
| Applications |
- Automotive – reliable and unobtrusive detection of vehicles using low profile rectangular housings with extended sensing range up to 60mm
- Machine Tool – precise positioning is made possible with unique frontal and lateral object teach facility
- Packaging- High speed detection of cans is achieved by ultra fast response detection
|
|
| More information/downloads |
|
|