|
|
Pressure switches
|
Nautilis Pressure Switches operate with pressures up to 600bar providing the user with switched, analogue, and volt free contact in robust housing for use on oil, air, and water. Nautilis Pressure Switches are available in digital/switched and analogue output with or without digital display. Providing the operator with advanced state of the art solid state electronic operation for extended reliable operation.
|
|
|
Features: |
- Compact XMLG M18 Cylindrical housing or XMLF rectangular programmable rectangular housing with digital display
- Can be configured off line for hot stand-by and fast installation and set-up
- No moving parts for reliable and accurate pressure control
- Suitable for use with hydraulic oils, fresh water, corrosive fluids from –15 …+80 degrees C
|
| Technical Data |
- Conformity with relevant IEC, UL and CSA standards
- CE marked
- Switches conform to standard IEC 60529
- No moving parts for extended operating life
- Minimum IP66/67 protection
- From –0.08…600 bar operating pressure
- Analogue/Digital/Volt Free operation
|
| Applications |
- Blow molding/Injection molding
- Automotive hydraulic press body panels
- Compressors
- Food & Beverage
- Agricultural /Heavy duty plant
- Quarries
|
Elecro-mechanical Pressure Switches
In addition an extensive range of electro-mechanical switches is available offering simple pressure detection and high pressure control in rugged durable housings for heavy Industry applications. |
| |
|
|
| More information/downloads |
|
|