Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Detection equipment | Osiris Photo-electric sensors

 

 

Photo-electric sensors

Osiris Photo-electric sensors offer a choice of Diffuse, Reflex,
Thru-Beam and Background suppression modes depending on the application required. A comprehensive range of body styles in cylindrical and rectangular housing is available to suit the most difficult installation conditions. Osiris Photo-electric incorporate the latest detection technology, making it possible to select 4 different modes of operation from the same unit being Diffuse, Reflex, Thru-Beam and Background suppression.

Osiris Photo-electric sensors

Features:

  • Faster installation time- Adapts automatically to surrounding environment
  • Reduced stock –4 Modes Detection in one
  • Extended sensing range up to 100m
  • Available from Telemecanique extensive Distribution Network
  • Global compatibility for fast replacement and standardization
Technical Data
  • Conformity with relevant IEC, UL and CSA standards
  • CE marked
  • Up to IP68 protection depending on housing and connection type chosen
  • Input 2/3/4 wire AC/DC from 12-230V – Output 100/200mA
  • Connection options: Include Pre-wired, Plug-In and rewireable connectors
  • Switching frequency up to 5000Hz depending on photo-electric type selected

Applications
  • XUK9 Polarised light version for reliable detection of shiny objects
  • XUKT Clear object detection for reliable detection of transparent materials
  • XUKW Liquid Level Detection using advanced aqueous optical detection
  • XUKR Contrast mark –Wrapping sealing-Full colour recognition –Quality control
  • XUY Fork sensors – Bottle top detection-counting screws-label detection
   
 More information/downloads
For more info download the Photoelectric detectors selection guide (0.2 Mb)
 Sales enquiries
  Email support eLibrary literature