Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Detection equipment | Osicoder Rotary Encoders

 

 

Osiris Transparent Material Sensors

 
Osiris Transparent material sensors are able to resolve all problems associated with the delicate detection of transparent materials. They are able to memorise the environmental conditions in which the object to be detected and automatically adapt to any variations in optical performance due to the build
up of dust and dirt.

Features:
  • Automatic compensation for accumulation of dirt
  • Light or Dark switching
  • Selectable On/Off Time delay
  • Alarm output for unstable switching

Technical data:
  • Sensing distance 1.5m (Sn)
  • Standard M12 connectors for quick connection
  • 3 wire, PNP or NPN outputs

Typical Applications:
Reliable detection of all transparent materials, including, glass, PET bottles and thin film packaging.

Coming soon: XUBTAPSNL2:
Detection of all transparent materials using the first 18mm cylindrical photo-electric sensor featuring collinear optics with zero blind range and auto set-up for optimum performance

   
 More information/downloads
For more info download the Osicoder selection guide from our eLibrary
 Sales enquiries
eLibrary literature