|
|
Limit switches
|
Osiswitch Limit Switches is the latest concept in modular design, offering Machine Designers and End Users complete flexibility with a wide range of actuators and bodies to choose from. Installation time can be reduced by as much as 40% compared to conventional limit switch design. Osiswitch modular construction allows the user to chose from 5 different bodies styles available in both plastic and metal housings. An extensive range of actuators is also available being fully interchangeable between different bodies. In addition both contact blocks and conduit entries are removable to facilitate fast replacement and installation
|
|
|
Features: |
- Modular construction for maximum flexibility and reduces stock and installation time
- Metal or plastic body styles
- Slow break and snap action contacts both with positive forcibly break contacts
- Up to 3 contact NO/NC configurations available in same housing
|
| Technical Data |
- Conformity with relevant IEC, UL and CSA standards
- CE marked
- Switches conform to standard IEC 947-5-1
- Extended operating life –Mechanical durability 10million operating cycles depending on actuators used
- Minimum IP66 protection
|
| Applications |
- Lifts/Elevators car positioning and safety XCR latched operation
- Machining position control
- Dumper trucks bucket detection
- Scissor lifts/Cherry Pickers
|
|
| More information/downloads |
|
|