Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Products & Services | Automation Control | Detection Equipment

Detection equipment

Schneider Electric offers a comprehensive range of Detection products in the Telemecanique brand for use in industrial and commercial applications.
All aspects of Detection are catered for including Proximity Switches, Photo-Electrics, Ultrasonic, Limits and Pressure Switches, RFID tagging, Vision, Rotary Encoders. All of these technologies are available for general detection application or application specific, including sensors for use in Packaging and Assembly.
Proximity switches
Osiprox Proximity Switches incorporate the
Proximity Switches
latest sensing technology; they provide precise object detection with the option of having both flush and non-flush mounting in the same unit...
 
Photo-Electric sensors
Osiris Application sensors extend
Photoelectric Sensors
the boundaries of detection. They are designed to operate in extreme environments and offer a bespoke solution for the most demanding applications...>
Ultrasonic transducers
Osisonic Ultrasonic offers outstanding performance
Ultrasonic transducers
incorporating the latest transducer technology giving precise object detection from 50mm - 8m. Available in cylindrical and rectangular body styles with digital or analogue outputs...
 
Limit switches
Osiswitch is the latest concept in modular design
Limit switches
offering Machine Designers and End Users flexibility with a range of actuators and bodies to choose from. Installation time can be reduced by upto 40% compared to conventional limit switch design...
Pressure switches
Nautilis Pressure Switches operate with pressures up
Pressure switches
to 600bar providing the user with switched, analogue, and volt free contact in robust housing for use on oil, air, and water...
 
RFID tagging
With Ositrack, discover the RFID system that is
RFID tagging
open to a choice of electronic tags and networks as well as being simple to install, connect and configure....
ATEX
A wide range of products designed to
ATEX
operate in risk environments. Over 100 references available for use in dust atmospheres including Proximity, Limit, Pressure, Control & Signalling, Machine Safety and Automation...
 
Rotary encoders
Osicoders Rotary Encoders provides an extensive
Rotary encoders
range of incremental, absolute optical electronic encoders with continuos data for counting, positioning by counting, accurate positioning using absolute positioning and speed control...