Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Control & Signalling | Tego Dial: Simple, Modular, Control Assembly System

 

Tego Dial

 
Modular control assembly system

Simply Smart

Tego Dial offers an ingenious response to the problem of defining and creating Human-Machine Interfaces. Modular, flexible, it can meet the constraints of deadlines and costs simply and surely.

Tego Dial
Application example

Machines built in small and medium-sized batches:

  • Industry: machine manufacturers such as textile, timber, chemicals, paper etc
  • Service sector and infrastructure: building services, food and beverage, vehicle washes
Description

Tego Dial is a system to integrate the installation of Harmony control and signalling units, and Magelis display units and operator terminals

Range
  • Modular elements for quick assembly of the various components
  • Standard connection technology
  • Accessories for integration on the machine
  • Tego Dial software for defining the application
  • Conformity with IEC standards
  • UL, CSA approval, CE marking
  • Ingress protection IP 55/IP 65
  • Same operator characteristics as the selected components from the Harmony control and signalling and Magelis Human-Machine Interface ranges
   
 More information/downloads
 Sales support
 Product support  eLibrary literature