Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Control & Signalling | Profil: Modular panels

 

Profil

 

Modular panel solution

Simply Smart

Profil is the modular front panel solution that is simply ideal for many basic industrial operator control applications. It complements the ergonomic design of Harmony Style 4 and Style 5 push button and signaling units, providing a compact solution that fits in perfectly with your application.

Profil Modular Panael Solution
Application example

Simple standard machines

  • Industry: machine manufacturers (textile, timber, chemicals, paper)
  • Service sector and infrastructure: building, food and beverage, vehicle washes
Description

Modular front panels for Harmony Style 4 and Style 5 control and signalling units, Ø 22 mm

Range

Three front panel sizes :

  • 4, 8, or 12 holes
  • Three versions ,front panel with printed circuit, front panel only or printed circuit only with soldered adaptors
Technical data
  • Conformity with IEC, standards
  • UL, CSA approval , and CE marking
  • Ingress protection IP 65
  • Operators have same characteristics as Harmony Style 4 Style 5 components
   
 More information/downloads
 Sales support
 Product support  eLibrary literature