|
|
|
Harmony Style 9
|
|
|
Robust 30mm Control and Signalling units for arduous environments Simply Smart
Harmony style 9 is designed for the most extreme environments.
Flexible, compact and modular, it enables design simplicity and absolute confidence of correct operation under adverse conditions.
|
|
|
|
|
| Application examples: |
|
- Petrochemical, automotive, textile industries
- Metalworking, mining and aggregates
- Marine applications
- Mechanical handling in airports and docks
|
|
|
|
| Description: |
|
- Chromium plated metal or plastic bezel Control and Signalling units Ø 30 mm.
An extensive range of products including spring return pushbuttons, illuminated pushbuttons, mushroom head buttons, selector switches, joysticks and incandescent or superbright LED pilot lights.
|
|
| Technical data |
|
- Conformity with IEC/EN standards
- UL and CSA approved, CE marking
- Enhanced oil, dust and water tight-ingress protection IP 66/ NEMA 4/4X
- Screw clamp connection
- Complete assemblies, or component parts for customer assembly with common accessories
|
|
| Customer Benefits: |
|
- Extremely robust- suitable for harsh environments
- Fast installation- one screw contact block fixing and automatic earthing
- Easy selection of complete product or piece parts
- Flexible modular assembly
- Lower maintenance -Superbright LED technology with100,000 hour life and resistant to vibration
|
|
|
|
| More information/downloads |
|
|
|