|
|
|
Harmony Style 6
|
|
|
Compact 16mm control and signalling units Simply Smart
This compact and economical range is simple to select and quick to install.
|
|
|
|
|
|
|
Harmony style 6 is designed for applications where the depth and surface area available for the pushbuttons, switches and pilot lights is restricted. IP 65 degree of protection enables use in all types of applications.
|
|
| Application examples: |
|
- Industry: Small machines. Local and remote control panels with restricted depth
- Buildings: Control boards, surveillance rooms, alarms
- Tertiary: Laboratories, medical instrumentation. Transport. Small electronic equipment , commercial food processing and laundry equipment.
|
|
| Description: |
|
- Pushbuttons, switches and pilot lights with plastic bezel, Ø 16 mm.
An extensive range of products with circular, square or rectangular head comprising:
Spring return and latching push buttons, illuminated push buttons and selector switches, mushroom head emergency stop buttons with trigger action, selector switches, and indicator lamps etc.
|
|
| Technical data |
|
- Conformity with IEC, UL, CSA standards
- CE marked
- IP 66/ NEMA 4 degree of protection
- Connection options: screw clamp connection, pins for printed circuit board connection, plug & socket or insulation displacement connector
- Protected LED technology illuminated devices
- Designed for fast customer selection using separate parts and common accessories:
|
|
| Customer Benefits: |
|
- Compact - allowing high operator density in minimum space
- Flexible design permits easy selection of parts
- Fast assembly using separate parts and common accessories
- A variety of bezel styles to match aesthetics of customers equipment
|
|
|
|
| More information/downloads |
|
|
|