Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Control & Signalling | Harmony Style 5

 

Harmony Style 5

   

The Industry standard 22mm dia metal Control and Signalling device

Simply Smart

Designed for both industrial and commercial applications,

Harmony Style 5
Harmony Style 5 combines simplicity of assembly, flexibility and robust construction. A simple locking ring holds the head in place, and the body simply snaps on.
Harmony Style 5 is ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Application examples:
  • Industry: machines for chemical, food & beverage, pharmeceutical, paper applications, marine applications
  • Service sector and infrastructure: energy distribution panel builders, food and beverage, vehicle washers
Description:
  • Round and square plastic bezel control and signalling units, Ø 22.

An extensive range, comprising:
Spring return and latching push buttons, dual push buttons, illuminated push buttons and selector switches, mushroom head emergency stop buttons with trigger action, selector switches, and indicator lamps etc.

Technical data
  • Conformity with IEC, UL, CSA standards
  • CE marked
  • IP 66/ NEMA 4 degree of protection
  • Connection options: screw clamp connection, pins for printed circuit board connection, plug & socket or insulation displacement connector
  • Protected LED technology illuminated devices
  • Designed for fast customer selection using separate parts and common accessories:
Customer Benefits:
  • Faster assembly time- One hand assembly into large panels, the head being automatically retained whilst contact/ lamp element is fitted
  • Suitable for wet environments- IP66 Ingress protection
  • Lower maintenance costs- 100,000 hour LED lamps, resistant to vibration
  • Universal acceptability- 100 Million Harmony devices have now been used worldwide
  • Designed for fast customer assembly using separate parts and common accessories
   
Harmony selector switch flash presentation
View the selector switch flash presentation.
  Harmony emergency stop flash presentation
View the emergency stop flash presentation.
 
   
 More information/downloads
 Sales support
 Product support  eLibrary literature