|
|
|
Harmony Style 4
|
|
|
The Industry standard 22mm dia metal Control & Signalling device Simply Smart
Designed for both industrial and commercial applications,
|
|
|
|
|
| Harmony Style 4 combines simplicity of assembly, flexibility and robust construction. An ingenious locking system consisting of a snap-fit head and body, tightened with a single screw, ensures easy yet secure mounting. |
|
| Application examples: |
|
- Industry: machine manufacturers (automotive, textiles, timber), control system panel builders
- Service sector and infrastructure: energy distribution panel builders, public works, building, airports
|
|
| Description: |
|
- Chromium plated metal bezel control and signalling units, Ø 22 mm.
An extensive range, comprising:
Spring return and latching push buttons, dual push buttons, illuminated push buttons and selector switches, mushroom head emergency stop buttons with trigger action, selector switches, and indicator lamps etc.
|
|
Technical data
|
|
- Conformity with relevant IEC, UL and CSA standards
- CE marked
- IP 66 /NEMA 4 degree of protection
- “Protected LED” technology illuminated devices
- Connection options: screw clamp connection, pins for printed circuit board connection, plug & socket or insulation displacement connector
- Designed for fast customer selection using separate parts and common accessories:
|
|
| Customer Benefits: |
|
- Faster assembly time- One hand assembly into large panels, the head being automatically retained whilst contact/ lamp element is fitted
- Suitable for wet environments- IP66 Ingress protection
- Lower maintenance costs- 100,000 hour LED lamps, resistant to vibration
- Universal acceptability- 100 Million Harmony devices have now been used worldwide
|
|
| |
|

View the selector switch flash presentation.
|
|

View the emergency stop flash presentation.
|
|
|
| |
|
|
|
| More information/downloads |
|
|
|