|
|
|
Harmony K–Cam
|
|
|
Switch ranges - K1 and K2 / K30 to K150 Simply Smart
A complete offer with its 3 adapted ranges, K series switches combine simplicity of selection and use with flexibility, offering alternative fixing methods, complete products or components for customer assembly. Some bodies may be used with sub-bases and heads from the Harmony range.
|
|
|
|
|
| Application examples: |
|
- Industry and buildings in operator panels and consoles.
- Ammeter and voltmeter switching in distribution panels
- Direct control of simple machines and process control.
|
|
Cam switches, Ø 16 and 22 mm
Application
|
|
Universal modular range for control in industry and buildings |
|
| Range |
|
- Switches
- Stepping switches with 2 to 5 positions
- Changeover switches with 1 to 4 poles
- Ammeter and voltmeter selector switches
- Lockable keyswitches
- Multi-fixing or Ø 22 mm single hole fixing, plastic and metal
- Front plate 45 x 45 mm
|
|
K10 series, 10 A rating:
Application
|
|
Designed for process control
- Compact dimensions
- Easy integration in Ø 16 or 22 mm hole
- Selection functions
|
|
K30 to K150 series, 32 to 150 A rating:
Application
Designed for direct control for simple machines. Eg: changeover and starting functions. |
|
|
|
| More information/downloads |
|
|
|